(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ESD Torque Bit Holder

ESD Torque Bit Holder
  • Volume Discount

•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right

Part Number

Configured Part Number is shown.

Part Number
074730
074731
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

30-1200.054013288106964434-9326
1 Piece(s)Available

8 Days or more

120-3000.14013288106971434-9334

Loading...

  1. 1

Basic Information

Product Type Bit for Torque Drivers With or without idling function NA Torque Precision (±%) 6
Overall length (mm) 155 Load direction Right Supported Bits(mm) 6.35
Mass(g) 188 Features Special grip design provides an easy grip and comfortable fit. The rapid adapter function attached to the tip enables bits to be changed quickly with one hand. European standard EN 100-015-1 compliant. Application General tightening work.

Additional Products in this Category

Tech Support