(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anti-Static (ESD) Torque Screwdriver Handle

Anti-Static (ESD) Torque Screwdriver Handle
  • Volume Discount

•Product Model: Preset
•Length: 127
•Burden Direction: Right
•Shaft Diameter (mm): 4
•Handle: Width (mm): 23

Part Number

Configured Part Number is shown.

Part Number
2882ESD0.1-0.6
2882ESD0.4-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustable Range (cN·m) Torque Precision (±%)
1 Piece(s)Available

8 Days or more

10-6010
1 Piece(s)Available

8 Days or more

40-1006

Loading...

  1. 1

Basic Information

Product Model Preset Length (mm) 127 Burden Direction Right
Shaft Diameter(mm) 4 Handle: Width(mm) 23 Features The value of the torque can be set within the applicable range using the torque setter provided. It has a precision of ±6% (±10% for 0.1-0.6 Nm handle). DIN EN 61340-5-1/61340-5-2, EN ISO6798, BS EN 26789, ASME B107.14M.

Additional Products in this Category

Tech Support