(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
Part Number |
---|
074700 |
074701 |
Part Number |
---|
Loading...
Product Type | Bit for Torque Drivers | With or without idling function | NA | Torque Precision (±%) | 6 |
---|---|---|---|---|---|
Overall length (mm) | 155 | Load direction | Right | Supported Bits(mm) | 6.35 |
Mass(g) | 120 | Features | Special grip design provides an easy grip and comfortable fit. | Application | General tightening work. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy