(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratcheting Bit Holder

Ratcheting Bit Holder
  • Volume Discount

•Single Item / Set Classification : Single Item
For complete product overview and details on Ratcheting Bit Holder, see the sections below:

Part Number

Configured Part Number is shown.

051461

Part Number
051461
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Grip Type Rubber Overall Length(mm) 142
Shank diameter(mm) 6.35 JAN Code 4013288156280 Trusco Code 431-7793
Features A ratchet type bit holder. Mass(g) 121

Please check the type/dimensions/specifications of the part 051461 in the Ratcheting Bit Holder series.

Additional Products in this Category

Tech Support