(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Round
•Magnet : None
For complete product overview and details on Craft Form, Compact 60RA Set, see the sections below:
Part Number
Configured Part Number is shown.
343693
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 / No.3 |
---|---|---|---|
Tip size / flathead (-) blade width (mm) B1 | 5.5 ~ 8 | Single Product/Set Classification | Set Product |
Shaft type | Round | Magnet | NA |
Grip Type | Rubber | (Box/Hex/Ball-Point) Width Across Flats (mm) | 3 ~ 5 |
Set Content | Ratchet Bit Holder (816RA) | Set Contents (Items) | 17 |
Bit Overall Length(mm) | 89 | JAN Code | 4013288168566 |
Show More | |||
Trusco Code | 437-9331 | Features | Replacement drivers are collected in a compact, convenient, hand-held case. |
Bit | (+)1、2、3(-)5.5、6.5、8.0、T6、8、10、15、20、TB10、20HEX3、4、5 | Mass(g) | 459 |
Show Less |
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 / No.3 | Tip size / flathead (-) blade width (mm) B1 | 8 / 5.5 / 6.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round | Magnet | NA |
Grip Type | Rubber | (Box/Hex/Ball-Point) Width Across Flats (mm) | 5 / 4 / 3 | Set Content | Ratchet Bit Holder (816RA) |
Set Contents (Items) | 17 | Bit Overall Length(mm) | 89 | JAN Code | 4013288168566 |
Trusco Code | 437-9331 | Features | Replacement drivers are collected in a compact, convenient, hand-held case. | Bit | (+)1、2、3(-)5.5、6.5、8.0、T6、8、10、15、20、TB10、20HEX3、4、5 |
Mass(g) | 459 |
Please check the type/dimensions/specifications of the part 343693 in the Craft Form, Compact 60RA Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy