(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Screwdriver Set - 12 pcs

Part Number

Configured Part Number is shown.

073675

Part Number
073675
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.00 / No.0 Tip size / flathead (-) blade width (mm) B1 2 / 3 / 1.5 / 2.5 / 1.8
Single Product/Set Classification Set Product Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Rubber
(Box/Hex/Ball-Point) Width Across Flats (mm) 1.5 / 2 / 0.9 Set Content (-)1.5、1.8、2.0、2.5、3.0、(+)00、0、HEX0.9、1.5、2.0、T5、T6 Set Contents (Items) 12
JAN Code 4013288165695 Trusco Code 433-5392 Features Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.
Accessory Mobile Case Mass(g) 364

Please check the type/dimensions/specifications of the part 073675 in the Micro Screwdriver Set - 12 pcs series.

Additional Products in this Category

Tech Support