(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Impact Screwdriver Set

Mini Impact Screwdriver Set
  • Volume Discount

The tip rotates when hit with a hammer. Comes into action when turning rusty or fixed screws. Supports opposite side 6.35 mm hex shafts and single-headed bits.

Part Number

Configured Part Number is shown.

TMID-2S

Part Number
TMID-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.1 / No.2 Single Product/Set Classification Set Product
Magnet NA Grip Type Rubber Overall Length(mm) 123
Set Contents (Items) 3 Mass(g) 230/set JAN Code 4989999242126
Trusco Code 437-6510 Features The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws. Compatible with 6.35 mm hexagonal shafts and single-headed bits. Material Short bit: special alloy steel, impact mechanism, carbon steel, alloy steel, grip: TPE + PP, bit holder: alloy steel

Please check the type/dimensions/specifications of the part TMID-2S in the Mini Impact Screwdriver Set series.

Additional Products in this Category

Tech Support