(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Zyklop Ratchet" Set (Drive 6.35 mm)_42

"Zyklop Ratchet" Set (Drive 6.35 mm)_42
  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
For complete product overview and details on Zyklop Ratchet Set (Drive 6.35 mm)_42, see the sections below:

PDF

Part Number

Configured Part Number is shown.

003533

 
Part Number
003533
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Insertion Angle (mm) 6.35
Head Fixable Angle(°) 0、15、90 Feed angle(°) 5 Set Contents (Items) 42
JAN Code 4013288121103 Trusco Code 437-1364 Features Because of the free spinning feature of the shaft section, the tool can be smoothly rotated. The angle of the head is also adjustable. Because of the many gears, fine adjustments are possible with minute movements.
Mass(g) 1333 Set Content Socket 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm Ratchet Handle 152 mm Adapter 37 mm T Handle 110 mm Extension Bar 56 mm Universal Joint 35.5 mm Flexible Extension 75, 150 mm Bit (-) 4.5, 5.5, 8.0, Across Flats 3.0, 4.0, 5.0, 6.0, 8.0 (+) 1.2, 3 Positive 1, 2, 3, TH8, 9, 10, 15, 20, 25, 30, 40

Please check the type/dimensions/specifications of the part 003533 in the "Zyklop Ratchet" Set (Drive 6.35 mm)_42 series.

Additional Products in this Category

Tech Support