(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ballpoint Hexalobular Wrench

Ballpoint Hexalobular Wrench
  • Volume Discount

Supports tamper-resistant hexalobular screws. It can tilt up to a maximum of 25° using the ball point. High torque, high toughness, excellent durability/wear resistance and high quality. Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.

Part Number

Configured Part Number is shown.

TBHR-12S

Part Number
TBHR-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type without Tamper-Proofing Single Product/Set Classification Set Product
Details Type Set Set Content T7H、T8H、T9H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T45H、T50H Set Content(piece) 12
JAN Code 4989999265835 Trusco Code 445-5134 Mass 337 g/set
Features Supports tamper-resistant hexalobular screws. The ball point allows a tilt up to about 25°. High torque, high toughness, excellent durability/wear resistance and high quality. Rotatable holder means various wrench sizes are easy to put in and take out. Accessory Holder

Please check the type/dimensions/specifications of the part TBHR-12S in the Ballpoint Hexalobular Wrench series.

Additional Products in this Category

Tech Support