(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Handle Ball-Point Hex Wrench

T-Shaped Handle Ball-Point Hex Wrench
  • Volume Discount

T handle type 2-point fastening type. The ball point part can be tilted to one corner at angle of 25° and the tool shows its strength when working in confined areas which are normally out of reach. Hardness is HRC 55 to 60. Made from chrome vanadium steel.

PDF

Part Number

Configured Part Number is shown.

TTB-8S

 
Part Number
TTB-8S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type T Type Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 2、2.5、3、4、5、6、8、10 Set Content(piece) 8
Mass(g/Set) 1025 JAN Code 4989999269871 Trusco Code 445-6688
Mass(g) 1025 Features 2-point tightening type with T handle. Ball point part can be tilted to one side corner at angle of 25° for better handling in confined areas. Hardness is HRC 55-60. Material is chrome vanadium steel.

Please check the type/dimensions/specifications of the part TTB-8S in the T-Shaped Handle Ball-Point Hex Wrench series.

Additional Products in this Category

Tech Support