(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an approximately 25° slant. Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content(mm) | 1.5、2、2.5、3、4、5、6、8、10 | Set Content(piece) | 9 |
Mass(g/Set) | 448 | JAN Code | 4989999269765 | Trusco Code | 445-6572 |
Mass(g) | 448 | Features | A ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°. Holder can be rotated to easily take out and put back different sizes of wrenches. | Material | Stainless Steel (SUS420) |
Please check the type/dimensions/specifications of the part TSSB-9S in the Stainless Steel Ball Point Hex Wrench (Standard Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy