(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (Tapered Head®, Super Long) (Boot Machined)

Allen Wrench (Tapered Head®, Super Long) (Boot Machined)
  • Volume Discount

Easy to identify size with coloring of boots. Even if the wrench is broken, the boot prevents the scattering of fragments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TLLB-1.5
TLLB-S9N
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content Set Content
(piece)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1.5Single Item9116--1.54984798001820432-83372
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109-4984798001813432-8426534.5

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Features Easy to identify size with coloring of boots. Even if the wrench is broken, the boot prevents the scattering of fragments.

Additional Products in this Category

Tech Support