(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Mounted Points - Grindstone with 6 mm Shank, High Durability【5 Pieces Per Package】

Mounted Points - Grindstone with 6 mm Shank, High Durability
  • Volume Discount

By increasing the content of ceramic compared with conventional products, the polishing performance is excellent and the durability is tripled. Improves the precision of finishing surfaces. Since ceramic powder and alumina oxide raw material have been sintered to natural rubber, abrasive grains are less likely to fall off and durability is excellent. There is no surface deviation of the grindstone since outside finish processing has been done. Best suited for subtle damage or burring. Ideal for mirror finishing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BR6015SF
BR6020SF
BR6025SF
GR2215F
GR2220F
GR2225F
GY10015VS
GY10020VS
GY10025VS
LB1215M
LB1220M
LB1225M
RE815C
RE820C
RE825C
VI4015VF
VI4020VF
VI4025VF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Details Type Width
(mm)
JAN code Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60015#600 Series, Color: Brown204989999272291430-878690 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60020#600 Series, Color: Brown254989999272307430-8794160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60025#600 Series, Color: Brown254989999272314430-8808220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

22015#220 Series, Color: Green204989999272239430-872790 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

22020#220 Series, Color: Green254989999272246430-8735160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

22025#220 Series, Color: Green254989999272253430-8743220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100015#1000 Series / Color: Gray204989999272321430-881690 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100020#1000 Series / Color: Gray254989999272338430-8824160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100025#1000 Series / Color: Gray254989999272345430-8832220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12015#120 Series, Color: Blue204989999272208430-869790 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12020#120 Series, Color: Blue254989999272215430-8701160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12025#120 Series, Color: Blue254989999272222430-8719220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8015#80 Series, Color: Red204989999272178430-866290 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8020#80 Series, Color: Red254989999272185430-8671160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8025#80 Series, Color: Red254989999272192430-8689220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40015#400 Series, Color: Purple204989999272260430-875190 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40020#400 Series, Color: Purple254989999272277430-8760160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40025#400 Series, Color: Purple254989999272284430-8778220 g/Pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 6 Shaft length(mm) 35
Quantity/Pack(piece) 5 Max. Rotational Speed(rpm) 15000 Features By increasing the content of ceramic compared with conventional products, the polishing performance is excellent and the durability is tripled. Finished surface accuracy will improve. Since ceramic powder and alumina oxide raw material have been sintered to natural rubber, abrasive grains are less likely to fall off and durability is excellent. There is no surface deviation of the grindstone since outside finish processing has been done.
Application Best suited for subtle damage or burring. Best suited for mirror finishing.

Additional Products in this Category

Tech Support