(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Flowmeter
•Body Material: Brass
•Operating Pressure (mpa): 0.2
•Exit Connection: φ8 Hose Port (M12 X 1 Sleeve Nut)
•Mass (g): 600
Product Type | Flow meter | Main Body Material | Brass | Flow Rate(L/min) | 10 |
---|---|---|---|---|---|
Operating Pressure(MPa) | 0.2 | Compatible Fluid | Nitrogen N2 | Exit Connection | φ8 Hose Port (M12 X 1 Sleeve Nut) |
JAN Code | 4560125829246 | Trusco Code | 435-7817 | Mass(g) | 600 |
Accuracy | Full Scale ±5% | Features | Easy to handle with easy-to-see scale marks. Out-type flow volume gauge. Features a wide range of options for different gases and flow amounts. | Maximum Operating Pressure | 0.99 MPa (conversion calculation required if usage pressure differs) |
Inlet Connection | M16 X 1.5 Cap Nut | Application | For pressure regulator and pipe mounting. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy