(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neodymium Magnet (Round)

Neodymium Magnet (Round)
  • Volume Discount

Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.

Part Number

Configured Part Number is shown.

Part Number
TN2-2R-1P
TN3-1R-1P
TN5-1R-1P
TN12-7RA-1P
TN14-9RA-1P
TN30-15R-1P
Part NumberMinimum order quantityVolume DiscountDays to Ship Adsorption Power
(N)
Surface Magnetic Flux Density
(T)
Details Type Thickness
(mm)
Outer Diameter
(mm)
Hole Diameter
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

0.690.27Round (Contains 1 Pc)22-4989999238648440-92720.04
1 Piece(s)Available

9 Days or more

1.670.31Round (Contains 1 Pc)1.53.0-4989999238655440-92810.10
1 Piece(s)Available

9 Days or more

2.940.2Round (Contains 1 Pc)1.55-4989999238686440-93110.2
1 Piece(s)Available

9 Days or more

21.560.36Round / With Hole (Bagged)6.012.07.04989999238877440-95073.3
1 Piece(s)Available

10 Days or more

29.40.3Round / With Hole (Bagged)414.09.04989999238884440-95152.7
1 Piece(s)Available

9 Days or more

215.60.5Round (Contains 1 Pc)15.030-4989999238839440-946978.40

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Shape Round shape Application As a sensor and motor parts.
Material Magnet: Neodymium Magnet Features Features a neodymium magnet which has the most powerful magnetic field of all magnets.

Additional Products in this Category

Tech Support