(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Magnet Electric Stand

Magnet Electric Stand
  • Volume Discount

•Light Type: Incandescent Light Bulbs
•Power Supply Model: Power cord type
•Feature: With powerful adherence, this can be adhered to horizontal surfaces, slanted surfaces and vertical surfaces. Lighting angle can be freely adjusted by means of a flexible tube, making this optimal for localized lighting for hand work.
•Application: This is a lighting stand that can be fixed by magnetic force at the work site of machine factories and warehouses.

Part Number

Configured Part Number is shown.

Part Number
CME-4
CME-S3
Part NumberMinimum order quantityVolume DiscountDays to Ship Adsorption
(N)
Full height
(mm)
Flange Width
(mm)
Flange Depth
(mm)
Cord Length
(m)
Mass
(g)
Mechanism Base Used Protective Net
1 Piece(s)Available

11 Days or more

294(30kgf)435φ145651.7600StandardCSH2-80
1 Piece(s)Available

9 Days or more

784(80kgf)460φ1101701.61500Spot TypeCMB-HB×

Loading...

  1. 1

Basic Information

Light Type Incandescent Electric Bulb Power Supply Model Power supply cord type Diameter of Flexible Part(mm) φ13
Features With powerful adherence, this can be adhered to horizontal surfaces, slanted surfaces and vertical surfaces. Lighting angle can be freely adjusted by means of a flexible tube, making this optimal for localized lighting for hand work. Application This is a lighting stand that can be fixed by magnetic force at the work site of machine factories and warehouses. Lighting Standard 100 VAC Suitable 60 W Metal Cap E26

Additional Products in this Category

Tech Support