(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Micrometer Scope (with LED Light/Scale)

Micrometer Scope (with LED Light/Scale)
  • Volume Discount

•Product Model: MicroScope
•Includes LED Light: With LED Light
•With / Without Scale: Included
•Width (mm): 70
•Mass (g): 320

Part Number

Configured Part Number is shown.

TS-8LEN-50WT

Part Number
TS-8LEN-50WT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Microscope Magnification(times) 50 With/Without LED Light With LED Light
With / Without Scale Available Minimum Scale(mm) 0.02 Measurement range(mm) 2
Width(mm) 70 Height(mm) 200 Effective Visual Field(mm) 3.6
Trusco Code 453-7084 Mass(g) 320 Features Fitted with white LED ring for extremely bright and long-lasting lighting. A digital camera can be attached by using the digital camera adapter (sold separately). With built-in LED light, lighting is provided at the press of a button.
Power Supply AC Adapter (TS-LACLC) (sold separately), Battery Holder (TS-8L-LCCN) (sold separately) Application Can be used to inspect hardware, metal/printing/semiconductor boards, and observe plants, etc. Material: Lens Glass

Additional Products in this Category

Tech Support