(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Powerful round vise made of strong ductile cast iron, with excellent durability. Has rotary base and can be rotated horizontally across 360°. With anvil function. For heavy industrial use
Overall Length(mm) | 355 | JAN Code | 4989999261127 | Trusco Code | 445-3492 |
---|---|---|---|---|---|
Width(mm) | 215 | Height(mm) | 220 | Mouth Width(mm) | 106 |
Mouth Opening(mm) | 105 | Mouth Depth(mm) | 80 | Tightening Force(kN) | 25 |
Mounting hole dimensions(mm) | 152 | Mounting dimension (G)(mm) | 175 | Mass(g) | 18500 |
Application | For heavy industrial use | Material | Main Body: Ductile Cast Iron (FCD450), Shaft, Handle, Jaw: Steel, Handle: Steel, Jaw: Steel | Features | Strong round body type vise made of strong ductile cast iron with durability. Has rotary base and can be rotated horizontally across 360°. Comes with anvil. |
Accessory | Rotating table |
Please check the type/dimensions/specifications of the part TSRV-100 in the Upright Vise (Heavy-Duty Type / Round Body Shaft/with Rotary Stand) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy