(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Clamp

Welding Clamp
  • Volume Discount

Convenient for temporary fixing of angular steel materials and panels, welding work and riveting work.

Part Number

Configured Part Number is shown.

225R

Part Number
225R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Tightening Width(mm) 41 Overall Length(mm) 230 Width(mm) 70
JAN Code 4989433506524 Trusco Code 453-5855 Mass(g) 666
Features Convenient for temporary fixing of angular steel materials and panels, welding work and riveting work.

Please check the type/dimensions/specifications of the part 225R in the Welding Clamp series.

Additional Products in this Category

Tech Support