(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pivot Head Hex L-Wrench Set HEX PRO

Pivot Head Hex L-Wrench Set HEX PRO

Click this image to zoom it.

  • Pivot Head Hex L-Wrench Set HEX PRO
  • Pivot Head Hex L-Wrench Set HEX PRO
  • Pivot Head Hex L-Wrench Set HEX PRO
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Standard Type
•Two-sided Width Size (mm): 10
•Set/Single Item: Set Product
•Two-sided Width Size (inch): 7/32

PDF

Part Number

Configured Part Number is shown.

Part Number
HP6-IC-10
HP8-IC-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Two-sided Width Size
(Inch)
Set Content Mass
(g)
1 Piece(s)Available

8 Days or more

3 ~ 10-3、4、5、6、8、10mm455
1 Piece(s)Available

8 Days or more

-1/4 / 1/8 / 3/8 / 3/16 / 5/16 / 5/32 / 7/32 / 9/641/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 inch503
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Two-sided Width Size
(Inch)
Set Content Mass
(g)

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Set Product
Material Chrome Vanadium Steel Surface finishing Mat Chrome Plating Features Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is stored in a sturdy cloth pouch, and can be folded with the wrench inside and does not occupy space.

Additional Products in this Category

Tech Support