(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Nipper N-23【1-10 Pieces Per Package】

Nipper N-23
  • Volume Discount

Nippers that come equipped with a coil spring to prevent fatigue even during continuous work.
[Features]
· Uses an elastomer grip which is soft on the hands.
· Equipped with coil spring to prevent fatigue even during continuous work.
· Long blade length.
· Can be used to cut the wires coming out of the modular jack at once.
· Not too long and not too short to be a size that feels just right.
[Applications]
· Cutting wiring cords, etc.

Part Number

Configured Part Number is shown.

Part Number
N-23
N-23-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSProduct Category Nipper Type Overall Length
(mm)
With or without spring Copper Wire Cutting Performance
(mmφ)
Parts Type Wire Cutting Ability of Copper
(mm2)
Applicable Part Main body: option Weight
(g)
Supplementary explanation Number Contained In A Packet
1 Piece(s)Available

7 Days or more

10NippersNippers133Available1.6-2-Main Body85Comes Equipped with Coil Spring yo Prevent Fatigue Even for Continuous Work-

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Parts----Spring-N-23Option-Coil Spring for N-2310 pcs.

Loading...

  1. 1

Basic Information

RoHs Corresponds To

Additional Products in this Category

Tech Support