(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wrist Strap F-154【1-10 Pieces Per Package】

Wrist Strap F-154

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wrist Strap F-154
  • Wrist Strap F-154
  • Wrist Strap F-154
  • Volume Discount

10-piece reduced-price wrist strap set with great quality and price.
[Features]
· Band length can be adjusted at the buckle.
· Grounding the ground wire allows conductive wristbands to discharge static electricity via the ground wire.
· Prevents electronic component damage and electric shocks by diffusing static electricity generated during operation.
· Metal fiber is woven into the band and 2 patterns of contact points on the back of the buckle disperse static electricity.
· The wristband and the grounding wire are connected with a snap button, and can be easily removed with the wristband still on the wrist.
· Ground wire connection has a 1 MΩ body protection resistor inserted that prevents electric shock even if current enters a grounded circuit in an accident, etc.
[Applications]
· Electrostatic discharge protection product.

Part Number

Configured Part Number is shown.

Part Number
F-154
F-154-2
F-154-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Ground Cord Length
(m)
Cord Total Length
(cm)
Coil Length
(cm)
Other Type Cord true length
(m)
Hook Diameter
(mm)
JAN Code Trusco Code Accessory Specifications Mass
(g)
ESD Control Value
(Ω)
Standard Amount Of Content

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120015-Wrist Strap1.0φ104962772091548412-50611 MΩ ResistorBanana plug included31Ground Resistance 7.5x105≤Rg<3.5 X 107 *Equipped ConditionRCJS-5-1 Compliant1 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

---OptionWrist band--4962772490211412-5070--100--1 Bag (10 pcs)
1 Piece(s)Available

8 Days or more

---OptionAlligator Clip--4962772490228412-5088--35--1 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Amount Of Content 1 Bag (10 pcs)

Additional Products in this Category

Tech Support