(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ESD Tip Tweezers Replacement Tip Part

ESD Tip Tweezers Replacement Tip Part
  • Volume Discount

The merits of using resin have been maximized to create tweezers with the same feel during usage as stainless steel tweezers.
[Features]
· The terminal tip using a conductive plastic material has the electrostatic discharge (ESD) property.
· Replaceable tip made of resin can be held softly and firmly and is less prone to scratches.
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· Strengthens the weakest point (mid-section) of resin tweezers.
[Applications]
· It has resistance to damage to plastic parts and painted surfaces, making it suitable for molded plastics and handicraft work.
· Also ideal for handling glass and plastic optical lenses.
· As it can help prevent dust and the like from adhering to the tip, it is ideal for handling gold and plastic films.

Part Number

Configured Part Number is shown.

P-612S-1

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tip ModelCurved tipEnds - Tips MaterialPolyetheretherketone (PEEK)
Non-magnetic Y / NAvailableSingle / MultipleSingle Item
Part TypePartWidth(mm)10
Part ModelsChipTip width(mm)1.0 (R Type)
Tip ColorBlackHeat Resistant Temperature(°C)315
Packaging Quantity2 pcs. per SetRoHsCorresponds To
Show More
StandardRCJS-5-1 CompliantRoHS10
Show Less
Part Number
P-612S-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Tip Model Curved tip Ends - Tips Material Polyetheretherketone (PEEK) Non-magnetic Y / N Available
Single / Multiple Single Item Part Type Part Width(mm) 10
Part Models Chip Tip width(mm) 1.0 (R Type) Tip Color Black
Heat Resistant Temperature(°C) 315 Packaging Quantity 2 pcs. per Set RoHs Corresponds To
Standard RCJS-5-1 Compliant

Please check the type/dimensions/specifications of the part P-612S-1 in the ESD Tip Tweezers Replacement Tip Part series.

Additional Products in this Category

Tech Support