(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A micro-sized screwdriver that's turned with fingertips, convenient for carrying, and can be stored anywhere.
[Features]
· Size that is easy to use even in narrow locations. For small screws that do not require force.
· The handle is designed at a length suitable for fingertip turning; while unsuitable for firmly tightened screws, it is effective for rapid turning.
· The tip size is No. 00, making it convenient for fine-tuning trims, trimmers, semi-fixed volume knobs, etc.
· The size and price allow placement where adjustment is necessary.
[Applications]
· Ideal for screws that are difficult to use with general drivers such as those for cameras and optical devices.
· For easily carrying glasses screws in the corners of pen cases, for regulation and for precision machines.
· Since its thin handle does not allow application of torque, it can be used securely for machine screws on instruments and fixtures which can break when too much strength is applied.
Part Number |
---|
D-66 |
D-67 |
Loading...
Shaft length L (mm) | 23 | Single Product/Set Classification | Single Item | Shaft type | Round |
---|---|---|---|---|---|
Magnet | NA | Shaft through | NA | Bolster | NA |
Grip Type | Resin | Shaft Diameter(φ/mm) | 1.8 | Overall Length(mm) | 51 |
Handle diameter(φ/mm) | 7.0 | Weight(g) | 1.5 | RoHs | Corresponds To |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy