(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Monkey Wrench W-230

Monkey Wrench W-230
  • Volume Discount

•Rohs: Corresponds To
For complete product overview and details on Monkey Wrench W-230 see the sections below:

Part Number

Configured Part Number is shown.

W-230-150

Part Number
W-230-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 20 Overall Length(mm) 160 Mass(g) 120
Max. Torque(N▪m) 142 Applicable Bolt, Nut M12 or Less Head Thickness B(mm) 11
Head Thickness C(mm) 6 RoHs Corresponds To

Please check the type/dimensions/specifications of the part W-230-150 in the Monkey Wrench W-230 series.

Additional Products in this Category

Tech Support