(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Run-Out Gauge System

Run-Out Gauge System

Click this image to zoom it.

Move the mouse over the image to zoom

  • Run-Out Gauge System
  • Run-Out Gauge System
  • Run-Out Gauge System
  • Volume Discount

A run-out gauge (eccentricity measuring device) that is available in a total of 14 types for use with different types of cylindrically shaped workpieces.
[Features]
· Allows for easy and accurate measurement of run-out.
· 14 types available, including 3 types of base length, 2 types of roller and 3 types of carrier.
· Achieves 2 μm level accuracy (when measuring ø20 mm workpieces.) Offers high level precision measurement.
[Applications]
· Mount an indicator for easier measurement of run-out.

(i)Caution

  • · The product image is a representative image of the product series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ROG-221LS
ROG-351LS
ROG-353LS
Part NumberMinimum order quantityVolume DiscountDays to Ship Base type Roller Type Mass
(g)
Features
1 Piece(s)Available

9 Days or more

Short BaseSlit roller4300Short Base: Space-saving compact type / Slit Roller: Grooved type ideal for recessed workpieces with flanges (stepped). / Linear Carrier: Carrier can be moved fluidly while positioning
1 Piece(s)Available

9 Days or more

Long BaseSlit roller5300Long base: Achieve simultaneous measurement of multiple points with handheld magnetic base. Slit roller: Grooved type. Most suitable for releasing workpieces with flanges (steps). Linear carrier: Carrier capable of smooth movement for positioning.
1 Piece(s)Available

9 Days or more

Long BaseFlat Roller5400Long base: Achieve simultaneous measurement of multiple points with handheld magnetic base. Slit roller: Non-grooved type. Used for workpieces without flanges (steps) such as round rods. Linear carrier: Carrier capable of smooth movement for positioning.

Loading...

  1. 1

Basic Information

Product Type Standard Form Accuracy(μm) 2–3.5 Operating Temperature(°C) 0–40
Storage Temperature(°C) -10 – 50 Carrier Type Linear Carrier Supplement With Storage Case

Additional Products in this Category

Tech Support