(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI

Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI
  • Volume Discount

•Shape : Others
•Use : Tapping
•Work Material : Non-Ferrous Metal, Steel
For complete product overview and details on Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI, see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
PC-CTI-2UIDB60-TM-VBX
PC-CTI-2UIDC60-TM-VBX
PC-CTI-3UIDB60-TM-VBX
PC-CTI-3UIDE60-TM-VBX
PC-CTI-3UIDH60-TM-VBX
PC-CTI-VBX-2E1.0ISOTM2
PC-CTI-VBX-2E1.5ISOTM2
PC-CTI-VBX-2EI19BSPTTM2
PC-CTI-VBX-2EI19WTM2
PC-CTI-VBX-2I0.5ISOTM2
PC-CTI-VBX-2I0.75ISOTM2
PC-CTI-VBX-2I1.0ISOTM2
PC-CTI-VBX-2I1.5ISOTM2
PC-CTI-VBX-3E1.5ISOTM2
PC-CTI-VBX-3E2.0ISOTM2
PC-CTI-VBX-3EI11BSPTTM2
PC-CTI-VBX-3EI11WTM2
PC-CTI-VBX-3EI11.5NPTFTM2
PC-CTI-VBX-3EI14BSPTTM2
PC-CTI-VBX-3EI14WTM2
PC-CTI-VBX-3I0.5ISOTM2
PC-CTI-VBX-3I1.5ISOTM2
PC-CTI-VBX-3I2.0ISOTM2
PC-CTI-VBX-5E2.0ISOTM2
PC-CTI-VBX-5EI11BSPTTM2
PC-CTI-VBX-5EI11WTM2
PC-CTI-VBX-5I1.5ISOTM2
PC-CTI-VBX-5I2.0ISOTM2
PC-CTI-VBX-5I3.0ISOTM2
PC-CTI-VBX-5I4.0ISOTM2
PC-CTI-VBX-5I12UNTM2
PC-CTI-VBX-6BI4.0ISOTM2
PC-CTI-VBX-6BI5.0ISOTM2
PC-CTI-VBX-6BI6.0ISOTM2
PC-CTI-VKX-6BE4.0ISOTM2
PC-CTI-VKX-6BE5.0ISOTM2
PC-CTI-VKX-6BE6.0ISOTM2
PC-CTI-VKX-6BI4.5ISOTM2
PC-CTI-VKX-6BI5.5ISOTM2
PC-CTI-VSX-2EI14WTM2
PC-CTI-VSX-3E1.0ISOTM2
PC-CTI-VSX-3I1.0ISOTM2
PC-CTI-VSX-3I12UNTM2
PC-CTI-VSX-5E3.0ISOTM2
PC-CTI-VSX-5E4.0ISOTM2
PC-CTI-VSX-5I3.5ISOTM2
PC-CTI-VSX-5I4.5ISOTM2
PC-CTI-VSX-5I8UNTM2
PC-CTIVBX2I2.0ISOTM0280​04
PC-CTIVBX5I4.0ISOTM0280​10
PC-CTIVSX3I2.5ISOTM0280​05
PC-CTIVSX4I3.0ISOTM0280​07
PC-CTIVSX5I3.5ISOTM0280​08
PC-CTIVSX5I4.5ISOTM0280​11
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Tip Size Material type Screw Type (2) Application L
(mm)
R
(mm)
Number of teeth over blade length Le
(mm)
Tool No. Surface Treatment Number of Tips
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°16 ~ 121.5~21/4"UVBXUnifiedFor Female Threads110.06--7716551TiCN-
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°10 ~ 62.5–41/4"UVBXUnifiedFor Female Threads110.14--7716552TiCN-
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°16 ~ 121.5~23/8"UVBXUnifiedFor Female Threads160.06--7716553TiCN-
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°10 ~ 72.5–3.53/8"UVBXUnifiedFor Female Threads160.14--7716554TiCN-
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°6 ~ 44–63/8"UVBXUnifiedFor Female Threads160.25--7716555TiCN-
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-11/4"VBX-For Threaded--10107712102TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-1.51/4"VBX-For Threaded--697712122TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metal-19-1/4"VBX-Female/Male Thread Combination--79.367713042TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalParallel for Pipes 55°19-1/4"VBX-Female/Male Thread Combination--79.367713542TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-0.51/4"VBX-For Female Threads--20107711082TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-0.751/4"VBX-For Female Threads--1410.57711092TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-11/4"VBX-For Female Threads--10107711102TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-1.51/4"VBX-For Female Threads--710.57711122TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-1.53/8"VBX-For Threaded--10157712123TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-23/8"VBX-For Threaded--7147712143TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

8 Days or more

Steel / Non-ferrous metal-11-3/8"VBX-Female/Male Thread Combination--613.857713093TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalParallel for Pipes 55°11-3/8"VBX-Female/Male Thread Combination--613.857713593TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metal-11.5-3/8"VBX-Female/Male Thread Combination--613.257713193TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

8 Days or more

Steel / Non-ferrous metal-14-3/8"VBX-Female/Male Thread Combination--814.517713073TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalParallel for Pipes 55°14-3/8"VBX-Female/Male Thread Combination--814.517713573TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-0.53/8"VBX-For Female Threads--30157711083TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-1.53/8"VBX-For Female Threads--10157711123TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-23/8"VBX-For Female Threads--7147711143TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-25/8"VBX-For Threaded--12127712145TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metal-11-5/8"VBX-Female/Male Thread Combination--1023.097713095TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalParallel for Pipes 55°11-5/8"VBX-Female/Male Thread Combination--1023.097713595TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-1.55/8"VBX-For Female Threads--1725.57711125TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-25/8"VBX-For Female Threads--12247711145TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-35/8"VBX-For Female Threads--8247711165TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-45/8"VBX-For Female Threads--6247711185TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalUnified 60°12-5/8"VBX-For Female Threads--1225.47711295TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-43/4"BVBX-For Female Threads--8327715486TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-53/4"BVBX-For Female Threads--6307715506TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-63/4"BVBX-For Female Threads--5307715526TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Non-ferrous metalISO Meter 60°-43/4"BVKX-For Threaded--887716486TiNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-53/4"BVBX-For Threaded--667716506TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-63/4"BVBX-For Threaded--557716526TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Non-ferrous metalISO Meter 60°-4.53/4"BVKX-For Female Threads--731.57715496TiNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-5.53/4"BVBX-For Female Threads--6337715516TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalParallel for Pipes 55°14-1/4"VBX-Female/Male Thread Combination--59.077713572TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-0.753/8"VBX-For Threaded--14147712103TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-13/8"VBX-For Female Threads--15157711103TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalUnified 60°12-3/8"VBX-For Female Threads--714.827711293TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-35/8"VBX-For Threaded--887712165TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-45/8"VBX-For Threaded--667712185TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-3.55/8"VBX-For Female Threads--724.57711175TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-4.55/8"VBX-For Female Threads--522.57711195TiCNFor both single-edged and double-edged blades
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalUnified 60°8-5/8"VBX-For Female Threads--722.237711305TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-21/4"VBX-For Female Threads--5107711542TiCNSingle-edged blade (Applicable to coarse threads)
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-45/8"VBX-For Female Threads--6247711585TiCNSingle-edged blade (Applicable to coarse threads)
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-2.53/8"VBX-For Female Threads--512.57711553TiCNSingle-edged blade (Applicable to coarse threads)
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-31/2"VBX-For Female Threads--6187711564TiCNSingle-edged blade (Applicable to coarse threads)
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-3.55/8"VBX-For Female Threads--724.57711575TiCNSingle-edged blade (Applicable to coarse threads)
1 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°-4.55/8"VBX-For Female Threads--522.57711595TiCNFor both single-edged and double-edged blades
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Tip Size Material type Screw Type (2) Application L
(mm)
R
(mm)
Number of teeth over blade length Le
(mm)
Tool No. Surface Treatment Number of Tips

Loading...

  1. 1

Basic Information

Shape Other Use Threading

Additional Products in this Category

Tech Support