(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series, PSE Tip for Shoulder Milling

Phoenix Series, PSE Tip for Shoulder Milling
  • Volume Discount

[Specifications]
· Shape: Insert (for milling)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZDHT11T304FR-NM-CK010
ZDKT11T302FR-NM-CK010
ZDKT11T304ER-SM-XC5040
ZDKT11T304FR-NM-CK010
ZDKT11T304SR-GM-XC1015
ZDKT11T304SR-GM-XP2040
ZDKT11T304SR-GM-XP3035
ZDKT11T308ER-SM-XC5035
ZDKT11T308ER-SM-XC5040
ZDKT11T308SR-GL-XP2040
ZDKT11T308SR-GL-XP3035
ZDKT11T308SR-GM-XP2040
ZDKT11T308SR-GM-XP3035
ZDKT11T308SR-GR-XC1015
ZDKT11T308SR-GR-XP2040
ZDKT11T308SR-GR-XP3035
ZDKT11T312SR-GM-XP3035
ZDKT11T316ER-SM-XC5035
ZDKT11T316ER-SM-XC5040
ZDKT11T320SR-GM-XP3035
ZDKT11T330SR-GM-XP3035
ZDKT11T340SR-GM-XP3035
ZDKT150508ER-SM-XC5035
ZDKT150508ER-SM-XC5040
ZDKT150508FR-NM-CK010
ZDKT150508SR-GL-XP2040
ZDKT150508SR-GL-XP3035
ZDKT150508SR-GM-XC1015
ZDKT150508SR-GM-XP2040
ZDKT150508SR-GM-XP3035
ZDKT150508SR-GR-XC1015
ZDKT150508SR-GR-XP2040
ZDKT150508SR-GR-XP3035
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Material type Nominal Work material details Tool No. Dimensions thickness T
(mm)
A×B
(mm)
R
(mm)
Auxiliary Cutting Blade b
(mm)
Material
10 Piece(s)Available

8 Days or more

Non-ferrous metalCK010ZDHT11T304FR-NM-78110243.510×6.80.41.8Carbide
10 Piece(s)Available

8 Days or more

Non-ferrous metalCK010ZDKT11T302FR-NM-78110483.810×6.80.22.0Carbide
10 Piece(s)Available

8 Days or more

Stainless SteelXC5040ZDKT11T304ER-SMHeat-resistant steel78160343.810×6.80.41.8Coating
10 Piece(s)Available

8 Days or more

Non-ferrous metalCK010ZDKT11T304FR-NM-78110493.810×6.80.41.8Carbide
10 Piece(s)Available

8 Days or more

Cast IronXC1015ZDKT11T304SR-GM-78120253.810×6.80.41.8Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT11T304SR-GM-78130253.810×6.80.41.8Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T304SR-GM-78140253.810×6.80.41.8Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5040ZDKT11T308ER-SMHeat-resistant steel78150313.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5040ZDKT11T308ER-SMHeat-resistant steel78160313.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT11T308SR-GL-78130263.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T308SR-GL-78140263.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT11T308SR-GM-78130323.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T308SR-GM-78140323.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Cast IronXC1015ZDKT11T308SR-GR-78120333.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT11T308SR-GR-78130333.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T308SR-GR-78140333.810×6.80.81.4Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T312SR-GM-78140533.810×6.81.21.0Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5035ZDKT11T316ER-SMHeat-resistant steel78150273.810×6.81.60.8Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5040ZDKT11T316ER-SMHeat-resistant steel78160273.810×6.81.60.8Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T320SR-GM-78140383.810×6.822.1Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T330SR-GM-78140543.810×6.831.5Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT11T340SR-GM-78140553.810×6.84-Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5035ZDKT150508ER-SMHeat-resistant steel78150565.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Stainless SteelXC5040ZDKT150508ER-SMHeat-resistant steel78160565.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Non-ferrous metalCK010ZDKT150508FR-NM-78110465.5614×9.30.81.6Carbide
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT150508SR-GL-78130575.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT150508SR-GL-78140575.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Cast IronXC1015ZDKT150508SR-GM-78120295.5614×9.30.81.6Coating
10 Piece(s)Available

17 Days or more

Steel / Stainless SteelXP2040ZDKT150508SR-GM-78130285.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT150508SR-GM-78140295.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Cast IronXC1015ZDKT150508SR-GR-78120585.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP2040ZDKT150508SR-GR-78130585.5614×9.30.81.6Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronXP3035ZDKT150508SR-GR-78140585.5614×9.30.81.6Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle D(15°) Number of cutting blades 2

Additional Products in this Category

Tech Support