(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Solid Adjustable Type, Taper Thread,Type A-TPD-S-PT

Round Threading Dies - Solid Adjustable Type, Taper Thread,Type A-TPD-S-PT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

Part Number
A-TPD-S-38XPT1/8-28
A-TPD-S-38XPT3/8-19
A-TPD-S-50XPT1/2-14
A-TPD-S-50XPT1/4-19
A-TPD-S-50XPT3/4-14
A-TPD-S-50XPT3/8-19
A-TPD-S-57XPT1/2-14
A-TPD-S-63XPT1-11
A-TPD-S-63XPT3/4-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/8283844941
1 Piece(s)Available

8 Days or more

R3/8193844943
1 Piece(s)Available

8 Days or more

R1/2145044954
1 Piece(s)Available

8 Days or more

R1/4195044952
1 Piece(s)Available

8 Days or more

R3/4145044956
1 Piece(s)Available

8 Days or more

R3/8195044953
1 Piece(s)Available

8 Days or more

R1/2145744961
1 Piece(s)Available

8 Days or more

R1116344973
1 Piece(s)Available

8 Days or more

R3/4146344971
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated Screw Left and Right Right Screw

Additional Products in this Category

Tech Support