(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPT

Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPD-S-38X1/4-18NPT
TPD-S-38X1/8-27NPT
TPD-S-38X1/16-27NPT
TPD-S-38X3/8-18NPT
TPD-S-50X1/2-14NPT
TPD-S-50X3/4-14NPT
TPD-S-57X1-11-1/2NPT
TPD-S-63X1-1/4-11X1/2NPT
TPD-S-63X3/4-14NPT
TPD-S-75X1-1/2-11X1/2NPT
TPD-S-100X2-11-1/2NPT
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

NPT1/41847873
1 Piece(s)Available

8 Days or more

NPT1/82747872
1 Piece(s)Available

8 Days or more

NPT1/162747871
1 Piece(s)Available

8 Days or more

NPT3/81847874
1 Piece(s)Available

8 Days or more

NPT1/21447881
1 Piece(s)Available

8 Days or more

NPT3/41447882
1 Piece(s)Available

8 Days or more

NPT111.547885
1 Piece(s)Available

8 Days or more

NPT1"1/411.547892
1 Piece(s)Available

8 Days or more

NPT3/41447891
1 Piece(s)Available

8 Days or more

NPT1"1/211.547895
1 Piece(s)Available

8 Days or more

NPT211.547898

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support