(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Long Socket (Hexagon) 3S-L120

Ultra Long Socket (Hexagon) 3S-L120
  • Volume Discount

Hexagonal ultra-long socket for manual use.
[Features]
· For bolts and nuts with long screws protruding, such as with automobile bumpers and door hinges.
· Ideal for narrow spots where wrenches or offset wrenches cannot reach.
[Applications]
· Maintenance and assembly of automobiles, and maintenance of motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3S-08L120
3S-10L120
3S-12L120
3S-14L120
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

81217.38685
1 Piece(s)Available

8 Days or more

1014.517.3108105
1 Piece(s)Available

8 Days or more

1216.817.31211115
1 Piece(s)Available

8 Days or more

1420181512170

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support