(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Oscillating Extension Bar Set EX413

Oscillating Extension Bar Set EX413
  • Volume Discount

An extension bar used to extend a socket when operation with a handle is difficult in deep and narrow places.
[Features]
· Convex drive has been spherically machined, allowing it to be used even when tilted by 10°.
· 3-piece set with 12.7 mm drive.
· 3-piece set of 75 mm / 150 mm / 250 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

EX413

 
Part Number
EX413
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 600 Set Content 1 EX41-075、EX41-150、EX41-250

Please check the type/dimensions/specifications of the part EX413 in the Oscillating Extension Bar Set EX413 series.

Additional Products in this Category

Tech Support