(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ballpoint Hexagonal Socket Set (with Holder) HBH306L

Long Ballpoint Hexagonal Socket Set (with Holder) HBH306L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An ideal long ballpoint type socket wrench for places where straight work cannot be done.
[Features]
· For hand tools that are used for tightening and loosening hex socket head bolts and set screws.
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HBH306L

 
Part Number
HBH306L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape Ballpoint Mass(g) 380 Set Content 1 Long Ball Point Hex Socket: 3BH-03L, 3BH-04L, 3BH-05L, 3BH-06L, 3BH-08L, 3BH-10L / With Socket Holder

Please check the type/dimensions/specifications of the part HBH306L in the Long Ballpoint Hexagonal Socket Set (with Holder) HBH306L series.

Additional Products in this Category

Tech Support