(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Set (with Holder) HHB310

Hexagon Socket Set (with Holder) HHB310

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hexagon socket ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

HHB310

 
Part Number
HHB310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 1/4 / 1/2 / 3/8 / 1/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 3/32 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 6 Sq. Mass(g) 470 Set Content 1 Hex Socket: 3HB-03, 3HB-04, 3HB-05, 3HB-06, 3HB-07, 3HB-08, 3HB-10, 3HB-12, 3HB-14, 3HB-16 / With Socket Holder

Please check the type/dimensions/specifications of the part HHB310 in the Hexagon Socket Set (with Holder) HHB310 series.

Additional Products in this Category

Tech Support