(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket 3HB

Hexagonal Socket 3HB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hexagon socket used for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· Changed to a knurled type.
· A socket wrench with knurled outer periphery that allows the bolt to be easily turned by hand.
· Insertion angle: 9.5 mm.
[Applications]
· Used for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3HB-03
3HB-04
3HB-05
3HB-06
3HB-07
3HB-08
3HB-10
3HB-12
3HB-14
3HB-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

3/321718
1 Piece(s)Available

12 Days or more

1/81720
1 Piece(s)Available

12 Days or more

5/321722
1 Piece(s)Available

10 Days or more

3/161725
1 Piece(s)Available

12 Days or more

7/321728
1 Piece(s)Available

12 Days or more

1/41730
1 Piece(s)Available

12 Days or more

5/161950
1 Piece(s)Available

12 Days or more

3/82060
1 Piece(s)Available

12 Days or more

7/162070
1 Piece(s)Available

12 Days or more

1/22292

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 45

Additional Products in this Category

Tech Support