(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Crow Foot Wrench Set (with Holder) HSCF306F

Flex Crow Foot Wrench Set (with Holder) HSCF306F
  • Volume Discount

Crow foot wrench with a swing mechanism at 9.5 mm insertion angle.
[Features]
· The industry's first crowfoot wrench with a swing mechanism.
· Swivel angle can be freely set to enable access to bolts/nuts that have been out of reach until now.
· Ideal for tightening/loosening of vehicle sensors and various pipework, such as for air conditioners and hydraulic machinery.
· Easier to use with wider opening.
· 6-socket set with a holder.
[Applications]
· Ideal for tightening/loosening of vehicle sensors and various pipework, such as for air conditioners and hydraulic machinery.

PDF

Part Number

Configured Part Number is shown.

HSCF306F

 
Part Number
HSCF306F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 530 Set Content 1 3SCF-08F, 3SCF-10F, 3SCF-12F, 3SCF-13F, 3SCF-14F, 3SCF-17F / With Socket Holder

Please check the type/dimensions/specifications of the part HSCF306F in the Flex Crow Foot Wrench Set (with Holder) HSCF306F series.

Additional Products in this Category

Tech Support