(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bit Holder for Impact Wrenches 4ABH

Bit Holder for Impact Wrenches 4ABH
  • Volume Discount

Replacement type impact bit holder.
[Features]
· Socket wrench that can be used as an impact wrench by inserting an impact bit.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

4ABH

 
Part Number
4ABH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hexagonal bit Flat Width (Dimension S) 6.35 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 48 Width across flat part external diameter (measurement D1)(mm) 13.5 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 25
Mass(g) 76

Please check the type/dimensions/specifications of the part 4ABH in the Bit Holder for Impact Wrenches 4ABH series.

Additional Products in this Category

Tech Support