(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Tornado Socket 3TR

Tornado Socket 3TR
  • Volume Discount

Socket wrench that's useful when screws do not loosen at 9.5 mm insertion.
[Features]
· A useful tool for when the hexagonal part of bolts and nuts has been terribly damaged or rusted, etc., and will not turn using either a socket or box wrench.
· Strong ally when it comes to preventing looseness.
· Dedicated for loosening right-handed screws.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3TR-08
3TR-09
3TR-10
3TR-11
3TR-12
3TR-13
3TR-14
3TR-15
3TR-16
3TR-17
3TR-18
3TR-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

83212.717.87.625
1 Piece(s)Available

13 Days or more

93214.917.87.630
1 Piece(s)Available

12 Days or more

103215.117..87.630
1 Piece(s)Available

9 Days or more

113216.417.87.935
1 Piece(s)Available

12 Days or more

123217.817.89.735
1 Piece(s)Available

12 Days or more

133218.718.78.940
1 Piece(s)Available

12 Days or more

143220.620.611.445
1 Piece(s)Available

12 Days or more

153521.621.611.450
1 Piece(s)Available

12 Days or more

163522.722.712.760
1 Piece(s)Available

12 Days or more

173524.124.112.770
1 Piece(s)Available

12 Days or more

183525.425.412.770
1 Piece(s)Available

12 Days or more

193526.526.512.785

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Special Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support