(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Type Mission Handle TMH-38/TMH-48

T-Type Mission Handle TMH-38/TMH-48
  • Volume Discount

T-type transmission handle with 9.5/12.7 mm insertion.
[Features]
· For hexagon bolt/nut tightening and loosening work.
· Because the total length is long, it is ideal for work in deep places.
· T-shaped handle type for powerful tightening.
· Capable of diagonal work at an angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMH-38
TMH-48
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Drive (For Electric Drill, Shaft Dimension) (Inches) Total Length (L Size)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

9.53/8650730
1 Piece(s)Available

12 Days or more

12.71/26541020

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Handle Type ° T-Shaped Handle

Additional Products in this Category

Tech Support