(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver-Shaped Handle 115

Screwdriver-Shaped Handle 115
  • Volume Discount

Handle with a square drive attached to the screwdriver tip.
[Features]
· Used as a box driver.
· 6.35 mm drive.
· Has a depressed insertion angle on its grip end and can also be used as an extension bar.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

115

 
Part Number
115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 150 Handle Type ° Screwdriver-shaped Handle
Mass(g) 100

Please check the type/dimensions/specifications of the part 115 in the Screwdriver-Shaped Handle 115 series.

Additional Products in this Category

Tech Support