(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Type Flex Wrench (Ball Type) TF

T-Type Flex Wrench (Ball Type) TF
  • Volume Discount

T-type wrench with a flexible tip structure.
[Features]
· T type handle allows smooth access to bolts and nuts for fastening and loosening work.
· Also used for complicated locations where the task cannot be done in a straight line.
· Rotation is very smooth as the ball-shaped joint bends at one point.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TF-10
TF-11
TF-12
TF-13
TF-14
TF-17
TF-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1032015.520390
1 Piece(s)Available

12 Days or more

1132016.220400
1 Piece(s)Available

9 Days or more

1232017.520400
1 Piece(s)Available

12 Days or more

1332018.820400
1 Piece(s)Available

12 Days or more

143202020400
1 Piece(s)Available

12 Days or more

173502424575
1 Piece(s)Available

12 Days or more

193502626570

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Socket Shape 6 Sq.
Handle Type ° T-Shaped Handle

Additional Products in this Category

Tech Support