(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSL412

Deep Socket Set (Hex with Holder) HSL412
  • Volume Discount

12-piece socket set used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 12.7 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSL412

 
Part Number
HSL412
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 2100 Set Content 1 4S-10L, 4S-11L, 4S-12L, 4S-13L, 4S-14L, 4S-15L, 4S-16L, 4S-17L, 4S-18L, 4S-19L, 4S-20L, 4S-21L / with socket holder

Please check the type/dimensions/specifications of the part HSL412 in the Deep Socket Set (Hex with Holder) HSL412 series.

Additional Products in this Category

Tech Support