(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSL312

Deep Socket Set (Hex with Holder) HSL312
  • Volume Discount

12-piece socket set used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 9.5 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSL312

 
Part Number
HSL312
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 1000 Set Content 1 3S-08L, 3S-09L, 3S-10L, 3S-11L, 3S-12L, 3S-13L, 3S-14L, 3S-15L, 3S-16L, 3S-17L, 3S-18L, 3S-19L / With Socket Holder

Please check the type/dimensions/specifications of the part HSL312 in the Deep Socket Set (Hex with Holder) HSL312 series.

Additional Products in this Category

Tech Support