(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSBL212

Deep Socket Set (Hex with Holder) HSBL212
  • Volume Discount

12-piece inch-size socket set for hand tools used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 6.35 mm, shape: double hex

PDF

Part Number

Configured Part Number is shown.

HSBL212

 
Part Number
HSBL212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Width across flat dimension (S Measurement)(inch) 5/32 / 9/16 / 11/32 / 3/8 / 7/16 / 1/8 / 3/16 / 7/32 / 1/4 / 9/32 / 5/16 / 1/2
Mass(g) 460 Set Content 1 2SB-04L, 2SB-05L, 2SB-06L, 2SB-07L, 2SB-08L, 2SB-09L, 2SB-10L, 2SB-11L, 2SB-12L, 2SB-14L, 2SB-16L, 2SB-18L / With Socket Holder

Please check the type/dimensions/specifications of the part HSBL212 in the Deep Socket Set (Hex with Holder) HSBL212 series.

Additional Products in this Category

Tech Support