(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hexagonal Socket Set (with Holder) SHH308

Stainless Steel Hexagonal Socket Set (with Holder) SHH308
  • Volume Discount

Corrosion/chemical resistant, hygienic stainless steel hex socket 8-piece set. Holder included.

PDF

Part Number

Configured Part Number is shown.

SHH308

 
Part Number
SHH308
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 3 / 4 / 5 / 6 / 8 / 2.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 450 Set Content 1 S3H-2.5, S3H-03, S3H-04, S3H-05, S3H-06, S3H-08, S3H-10, S3H-12 / with Socket Holder

Please check the type/dimensions/specifications of the part SHH308 in the Stainless Steel Hexagonal Socket Set (with Holder) SHH308 series.

Additional Products in this Category

Tech Support