(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Socket Set (Hexagonal with Holder) SHS410

Stainless Steel Socket Set (Hexagonal with Holder) SHS410
  • Volume Discount

Corrosion/chemical resistant, hygienic stainless steel socket 10-piece set. Holder included.

PDF

Part Number

Configured Part Number is shown.

SHS410

 
Part Number
SHS410
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 730 Set Content 1 S4S-08, S4S-10, S4S-12, S4S-13, S4S-14, S4S-17, S4S-19, S4S-21, S4S-22, S4S-24 / with Socket Holder

Please check the type/dimensions/specifications of the part SHS410 in the Stainless Steel Socket Set (Hexagonal with Holder) SHS410 series.

Additional Products in this Category

Tech Support