(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Socket Set (Hexagonal, with Holder) SHS310

Stainless Steel Socket Set (Hexagonal, with Holder) SHS310
  • Volume Discount

Set of stainless steel sockets featuring durability and rust resistance.
[Features]
· Made of a rust-resistant all-stainless steel holder that's safe and easy to organize.
· The grip has a special folded shape that provides excellent holding and sustaining power.
· 9.5 mm drive. With a stainless steel holder.
· Adopts martensitic stainless steel material that emphasizes strength, is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SHS310

 
Part Number
SHS310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 600 Set Content 1 S3S-08, S3S-10, S3S-12, S3S-13, S3S-14, S3S-17, S3S-19, S3S-21, S3S-22, S3S-24 / with Socket Holder

Please check the type/dimensions/specifications of the part SHS310 in the Stainless Steel Socket Set (Hexagonal, with Holder) SHS310 series.

Additional Products in this Category

Tech Support