(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piercing Screwdriver (MD-050)

Piercing Screwdriver MD-050
  • Volume Discount

Standard type screwdriver with a wooden handle.
[Features]
· Standard type screwdriver with a wooden handle with a sense of warmth.
· Through screwdriver.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

MD-050

 
Part Number
MD-050
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length L
(mm)
Shaft diameter D
(mm)
Grip Width D
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

Flathead (-)-4.5500.6145523.570

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through Available Bolster NA Grip Type Wooden handle
Specifications Round Shaft Screwdriver

Please check the type/dimensions/specifications of the part MD-050 in the Piercing Screwdriver series.

Products like this...

Part Number
MD-075
MD-100
MD-125
MD-150
MD-200
PD-001
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length L
(mm)
Shaft diameter D
(mm)
Grip Width D
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

Flathead (-)-5.5750.7170523.575
1 Piece(s)Available

12 Days or more

Flathead (-)-61000.9218628.0100
1 Piece(s)Available

8 Days or more

Flathead (-)-71250.9257732.5160
1 Piece(s)Available

12 Days or more

Flathead (-)-81501282832.5190
1 Piece(s)Available

8 Days or more

Flathead (-)-92001.1348934290
1 Piece(s)Available

12 Days or more

Phillips (+)No.1-75-170523.570

Additional Products in this Category

Tech Support