(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Long Socket for Impact Wrenches 8NV-L150

Ultra-Long Socket for Impact Wrenches 8NV-L150
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· A long type with 25.4 mm drive and 150 mm total length.
· Can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8NV-41L150
8NV-46L150
8NV-50L150
8NV-55L150
8NV-65L150
8NV-70L150
8NV-75L150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

41595933351480
1 Piece(s)Available

8 Days or more

46666633351638
1 Piece(s)Available

12 Days or more

50747435381636
1 Piece(s)Available

12 Days or more

55808040411881
1 Piece(s)Available

12 Days or more

65939347432921
1 Piece(s)Available

8 Days or more

7010010049463478
1 Piece(s)Available

12 Days or more

7510410451493728

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Total Length (L Size)(mm) 150

Additional Products in this Category

Tech Support