(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Long Socket for Impact Wrenches 4NV-L150

Ultra-Long Socket for Impact Wrenches 4NV-L150
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· It is a super long type with total length of 150 mm that can access hexagon bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4NV-12L150
4NV-13L150
4NV-14L150
4NV-17L150
4NV-19L150
4NV-21L150
4NV-22L150
4NV-24L150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1218252010270
1 Piece(s)Available

12 Days or more

1319252010317
1 Piece(s)Available

8 Days or more

1420252011334
1 Piece(s)Available

8 Days or more

1724.5262414426
1 Piece(s)Available

8 Days or more

1927282416509
1 Piece(s)Available

12 Days or more

2128.528.52418522
1 Piece(s)Available

12 Days or more

2230.530.52518569
1 Piece(s)Available

8 Days or more

2433.533.52520683

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 150

Additional Products in this Category

Tech Support